Skip to main content

Carlon Electrical Non-metallic Tubing (ENT) System

Carlon Electrical Non-metallic Tubing (ENT) System

ABB Installation Products’ Carlon® electrical non-metallic tubing (ENT) offers a highly reliable and efficient raceway system designed to meet the demands of modern construction projects. Known for its lightweight, flexible, and durable nature, Carlon ENT provides an ideal solution for a variety of applications, including walls, floors, and non-plenum ceilings. Its robust construction ensures long-lasting performance, while its flexibility allows for easy installation and adaptability in diverse environments. With a strong focus on sustainability, Carlon ENT is engineered to deliver exceptional value while minimizing environmental impact.
 

Image
Carlon® electrical non-metallic tubing (ENT) two-piece fittings

 

 

Features and benefits

  • Free from sharp edges to reduce installation time and lower costs  
  • Conductors easily push through the raceway (up to 50 feet) 
  • Will not rust or conduct current with metal-free design 
  • Extensively tested to meet code, UL listed
     

Products

NEW Carlon® electrical non-metallic tubing (ENT) two-piece fittings
Image
Carlon® electrical non-metallic tubing (ENT) two-piece fittings

Stronger than ever, ABB’s new polycarbonate two-piece ENT fittings are designed to make your job easier. By reimagining traditional fitting designs, the Carlon® ENT two-piece fittings feature an eight-tab snap for reduced insertion force and enhanced pull-out resistance. 

  • Innovative, improved two-piece design
  • Available in ½”, ¾” and 1” sizes  
  • Easy to install, promoting labor and time savings  
  • Over 200 lb. pull-out force 
  • No taping or PVC cement is required, thanks to the concrete-tight design 
  • Strong polycarbonate material 
  • Freely rotating pieces prevent kinks — excellent for use in long ENT runs 
  • Ideal for poured-in-place concrete applications, such as condos, residential buildings, hotels and parking decks 
     
Electrical non-metallic tubing
Image
Electrical Non-Metallic Tubing
  • Flex-Plus® lightweight and hand-bendable ENT
  • Colors can designate different voltages like communication, fire alarm and power circuits  
  • Sizes ½” to 2”

 

 


 

 

Boxes and accessories
Image
Boxes and accessories
  • Outlet and switch boxes with eccentric knockouts to enable selective ENT openings  
  • 2-piece Quick Connect couplings, threaded terminal adapters and snap-in terminal adapters for ENT conduits 
  • Stub down transition adaptors prevent the ENT from slipping or pulling out 
  • Mud box assemblies are available in blank, ceiling ring, one-gang, two-gang and 4-inch square 
  • ENT bridge supports long runs in concrete pour applications  
  • ENT Box with adapters for 2-hour-or-less fire-resistant wall assemblies


 

Flexible raceway systems
Image
Flexible raceway systems
  • Plenum-Gard® Raceway is resistant to abrasion and
    mechanical damage before and after cable installation 
  • Riser-Gard® Raceway is available with tape pre-installed


 

 

 

 

 

Ratings 

Plenum-Gard and Riser-Gard are listed to UL® 2024 in accordance with the National Electrical Code for plenum, riser, general purpose and other cabling/optical fiber, telecommunication applications as defined in Articles 725, 770, 800 and 820.
 

Carlon® Blue™ helping make homes green

ABB takes a circular approach to production to reduce environmental impact and preserve the Earth’s resources for future generations. With 100% recyclable packaging, we further address the volume of plastic waste and have reduced packaging by 100,000 pounds per year. 

Be confident using authentic Carlon Blue™ electrical solutions, which are extensively tested to meet code and deliver reliable and safe power. Look for Carlon® branded electrical boxes, fittings and accessories at retailers and electrical distributors.