Skip to main content

Carlon All-in-one Box

Carlon Deep Blue All-in-one Box

The Carlon® All-in-one box takes the guesswork out of choosing the right electrical box. Its large capacity accommodates USB, GFCI, switches, dimmers and smart devices for modern home performance, installs easily into wood or steel studs, suits new or old work applications, mounts vertically or horizontally, and available in single- or double-gang to reduce the number and types of boxes needed to complete your home project. The Carlon All-in-one non-metallic electrical box is trusted to meet code and deliver reliable and safe power.

Download Product Sheet
 

No box checks more boxes™

The average home has more than 100 electrical boxes. Carlon All-in-one boxes are available in single- and double-gang designs and reduce time spent switching from one box to another, as well as the number and variety of boxes needed. As home tech continues to evolve, avoid the overcrowding of wires that often happens when using a standard electrical box. Carlon’s most versatile and largest capacity electrical box is right for your residential or light commercial project.

From outlets and switches to dimmers and internet-enabled devices, the Carlon All-in-one box delivers all the boxes you need, all in one box.

  • Large capacity accommodates USB, GFCI, switches, dimmers and smart devices for modern home performance
  • Installs easily into wood or steel studs 
  • For use in new and old work applications
  • Mounts vertically or horizontally
  • Available in single- and double-gang
  • Reduces the number and types of boxes needed for residential and light commercial applications
  • Trusted for decades to meet code and deliver reliable and safe power
  • Widely available
 
Image
B125AB
B125AB
  • Carlon’s largest single gang at 24.5 cu. in.
  • New work and old work – stud mount applications
  • Mounts to wood and steel studs
  • Suitable for horizontal and vertical mounting
  • Easy installation with captive nails and internal screw guides
  • Flange for new work application
  • Breakaway flange for old work application
  • Internal screws (not provided) #6x1.25" minimum
  • Accepts wire fill/size: 12/14, 11/12, 10/10
 
Image
B249B
B249B
  • Carlon’s largest double-gang at 48.2 cu. in
  • New work and old work – stud mount applications
  • Voltage divider available
  • Mounts to wood and steel studs
  • Suitable for horizontal and vertical mounting
  • Internal screw guides for installation
  • Flange for new work application
  • Breakaway flange for old work application
  • Internal screws (not provided) #6x1.25" minimum
  • Accepts wire fill/size: 23/14, 20/12, 18/10
 
Image
SCDIVS
SCDIVS
  • Low voltage, slip-in-place divider plate
  • Allows for power and data cables in the same Carlon All-in-one double-gang box
  • Ideal for fire-rated box

Be confident using authentic Carlon® Blue™ electrical solutions, which are extensively tested to meet code and deliver reliable and safe power. Look for Carlon® branded electrical boxes, fittings and accessories at retailers and electrical distributors.