NCG Series - Nylon Cable Glands - General Purpose
Nylon cable glands for general purpose usage, with added spiral strain relief to alleviate acute cable bending.
Features
- Low profile cable glands
- Wide cable clamping range
- Corrosion resistant
- Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
- Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
- IP66 - IP68 rating (5-Bar 30 mins)
Material
- Halogen free nylon construction
- Available in black, grey and light grey
- Chloroprene seals
Suitable for use
- Non-Armored
- Portable
- Tray
Applications
- General Purpose
- Panel building
- Light fixture & housings
- Machine building