Engineered to support and protect cables from strain, vibration and environmental damage.
Brass, general-purpose cable glands. Nickel-plated brass cable glands for general purpose use, OEM, industrial and commercial applications.
ATEX/IECEx Metallic cable glands for armored cable offering a double compression configuration. Wire, braid, and tape armored cable
ATEX/IECEx Metallic cable glands for flat non-armored cable.
ATEX/IECEx Metallic cable glands for circular non-armored cable offering a multiple range seal configuration.
ATEX/IECEx Metallic cable glands for non-armored cable offering a single compression configuration.
Kopex-Ex Ex d e Metallic cable glands for non-armored cable offering a compound barrier seal for Ex e and Ex d applications
ATEX/IECEx Metallic cable glands for armored cable offering a compound barrier seal for Ex e and Ex d applications.
ATEX/IECEx Metallic cable glands for circular shielded or screened non-armored cable offering a multiple range seal configuration.
ATEX/IECEx Metallic cable glands for flat shielded or screened non-armored cable.
Nylon cable glands for general purpose usage, with added spiral strain relief to alleviate acute cable bending.
Quick Install Cable Gland - NPG, Quick Connect™ allows for fast and effective fitting of cable glands without access to the inside of an enclosure, greatly speeding up…
General-purpose nylon cable glands ideal for installations such as robot manufacturers, packaging equipment, machine tool building, and other industrial OEM and MRO…
Stainless Steel 316L, general-purpose cable glands. OEM, industrial and commercial applications, where a high level of corrosion resistance may be required.
Jacketed metal-clad cable fittings for hazardous locations. ST is the original STAR TECK® fitting for Teck and ACWU cable
STAR TECK® STX is the original STAR TECK® fitting for hazardous locations.