NPG Quick Connect Series Cable Glands
e-Catalog
              
          Quick Install Cable Gland
NPG, Quick Connect™ allows for fast and effective fitting of cable glands without access to the inside of an enclosure, greatly speeding up installation.
Features
- Single Piece (No locknut required)
- Fast and simple to install
- Low internal profile
- Corrosion resistant
- Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
- Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
- IP66 - IP68 (5 bar 30 mins) rating
 
Material
- Halogen free nylon (PA6) construction Available in Black, Grey and Light Grey
- Chloroprene seals
 
Suitable for use
- Non-Armored
- Portable
- Tray
 
Applications
- General purpose use
- Ideal for panel builders and volume installers