T&B Liquidtight Flexible Metallic Conduits
T&B Liquidtight Systems® provides the widest range of flexible metallic conduits, application solutions and trade sizes in the electrical installation marketplace. T&B Liquidtight Systems are designed to perform in a range of applications that include industrial environments, computers, and those that must meet corrosion-resistant, oil-resistant, extreme-temperature, halogen-free and food-grade requirements.
Products by application
General Purpose
LTGU – general purpose UL Listed
Food & Beverage
LTFU - Food & Beverge UL Listed
Stainless steel
LT4GE - General Purpose Stainless Steel 304
LT6GE - General Purpose Stainless Steel 316L
LT6XE - Extreme Temperature 316L Stainless Steel
Halogen free
LTZU - Halogen free UL Listed
Data Center
LTBU - Computer blue UL Listed
Aluminum
LTAE – Aluminum
LTLE - Halogen free aluminum
Wide & extreme temperature
LTTU - Wide temperature UL Listed
LT6XE - Extreme Temperature 316L Stainless Steel
Features
- Trade sizes from 3/8” to 6” (12mm to 155mm)
- Listings and approvals to worldwide standards: UL, CSA, IEC/EN, CE Certifications
- Coordinated performance with liquid-tight fittings and seal gaskets covering: Full range of trade sizes, Ingress protection ratings, Temperature ratings, Core component materials
- Highest quality core materials and jacket extrusions
Reliable and tested performance to standards requirements:
- Liquid-tight to oils and water
- Chemical resistance
- Corrosion resistance
- Sunlight (UV) protection
- Bending strength
- Tensile strength
- Crush resistance
- Impact resistance
- Abrasion resistance
- Flexibility
- Flammability