Skip to main content

T&B Liquidtight Systems Type A Non-metallic Liquid-tight Solutions

T&B Liquidtight Systems Type A Liquidtight Flexible Non-metallic Conduit  Type LFNC-A  Fittings

ABB’s T&B Liquidtight Systems® brand offers a complete portfolio of non-metallic Type A system solutions suitable for general purpose and food and beverage applications. If your installation calls for a liquid-tight Type A solution, T&B Liquidtight Systems has you covered.

Download catalog

Features

  • Steel, stainless steel and non-metallic fittings
  • 3⁄8 to 2" trade sizes
  • Straight, 45° and 90° elbow fittings
  • Reinforced heavy-duty non-metallic conduits, now available with an antimicrobial* jacket
  • Excellent corrosion protection
  • Superior, reliable ingress protection
  •  UL listed

*Antimicrobial properties are limited to the product only
 

Applications

  • Food & Beverage equipment
  • Pharmaceuticals
  • Packaging equipment
  • Food processing
  • Meatpacking
  • Bottling and canning
  • Mixers, blenders and fillers
     

Products

Image
Type A flexible non-metallic systems


F&B Type A application profile