T&B Liquidtight Systems Non-metallic Locknut
ABB's T&B Liquidtight Systems® non-metallic locknuts complete an entirely non-metallic solution to help avoid costly downtime.
Non-metallic fittings are a great solution for terminating liquid-tight flexible non-metallic conduit to an enclosure in wet and corrosive industrial environments. Adding ABB’s new nylon locknut, rather than a metallic locknut, helps avoid a point of potential corrosion and eventual failure.
Engineered to support
- Non-metallic fittings for Type A liquid-tight flexible non-metallic conduit
- Non-metallic fittings for Type B liquid-tight flexible non-metallic conduit
- Non-metallic cable glands and cord fittings
Features
- Rugged glass-fiber filled nylon construction
- Ideal for wet, corrosive industrial environments
- Features NPSL threads for use with NPT fittings
- Continuous operating temperature range of -4 to 212 °F (-20 to 100 °C)
- Available in 3⁄8 to 2”
Applications
- Chemical
- Oil and gas
- Renewable energy
- Commercial and institutional buildings
- Utility
- Power generation
- Wind power
- Civil infrastructure
- Rail
- Data centers
- Food and beverage
- Water and wastewater treatment
- Metals and mining