Skip to main content

T&B Liquidtight Systems

T&B Liquidtight Systems® provides the widest range of flexible metallic conduits, application solutions and trade sizes in the electrical installation marketplace. T&B Liquidtight Systems are designed to perform in a range of applications that include industrial environments, computers, and those that must meet corrosion-resistant, oil-resistant, extreme-temperature, halogen-free and food-grade requirements.

T&B Liquidtight Systems® catalog
 

New Cable Protection Systems for Industrial Enclosures selection tool

 

T&B Liquidtight systems provides industrial solutions for Flexible Metallic Conduit (FMC) Protection Systems across a wide variety of application requirements.  The T&B Liquidtight systems offer high-quality flexible metallic conduits and seal gaskets with system ingress protection to UL 50/50E, CSA  C22.2, and IEC 60529 IP ratings. T&B Liquidtight systems can be used in indoor or outdoor installations to switchgear electrical enclosures, control cabinets, pushbutton stations, motor junction boxes, and more.
 

Benefits

  • Global approvals and certifications including UL, CSA, IEC/EN, CE, RoHS
  • Widest range of trade sizes in the industry is from 3/8” to 6” (12mm to 155mm)
  • Highest quality liquid-tight fittings including steel/malleable iron, aluminum, stainless steel, high temperature, brass nickel-plated, and push-in variants
  • Flexible metallic conduits with the highest quality cores and smooth extruded jackets
  • Protection from corrosion, oils, chemicals, solvents, water hose down, UV, low smoke & toxicity environments
  • System Ingress ratings per UL50/50E, CSA, and IEC IP, matching enclosure system ingress ratings
  • Complete global technical documentation and time-saving selection tools
     

Liquidtight application profiles

Click on the title to download

Liquidtight Aluminum Application brochure

Aluminum

Liquidtight Stainless Steel Application brochure

Stainless Steel

Liquitight Wide and Extreme Temperature Application Brochure

Wide & Extreme Temp

Liquidtight Food and Beverage Application brochure

Food & Beverage

 

Liquidtight General Purpose application

General Purpose

Liquidtight Non-metallic solutions application

Non-Metallic

Liquidtight Food & Beverage Type A solutions application

Type A Solutions

 


 

Products

Portfolio of non-metallic Type A system solutions suitable for general purpose and food and beverage applications.
Helps prevent downtime with a fully non-metallic, corrosion-resistant, liquid-tight system available in larger sizes up to 2 inches.
ABB’s T&B Liquidtight Systems® has expanded its line of flexible non-metallic Type B conduit and fittings.
 ABB T&B Liquidtight Systems® flexible metallic conduit solutions for general purpose, oil-resistant, extreme temperature, and aluminum applications
T&B® Liquidtight metallic fittings cover the widest range of trade sizes, application-specific solutions, and ingress protection ratings covering UL, CSA, NEMA and IEC IP…
Non-metallic locknuts to be used with non-metallic fittings and cord connectors.
T&B Liquidtight Systems® cable entry plates help you organize, route and protect cables while maintaining ingress protection