Skip to main content

T&B Liquidtight Systems Cable Entry Plates

T&B Liquidtight Systems Cable Entry Plates

ABB’s new T&B Liquidtight Systems® cable entry plates streamline cable organization and routing while maintaining ingress protection*. Designed for high-density applications, the cable entry plates offer scalability and flexibility to manage network additions, changes and migrations.

Available in fixed (CEF series) and configurable (CEC series), the plates facilitate the efficient entry of multiple cables into industrial enclosures with liquid-tight protection.

 



 

Features and benefits

Savings, speed and scalability
  • Helps save space, time and costs where high strain relief is not required.
  • Ideal for high-density applications and enclosures with limited space.
  • Compact, efficient plate design can replace standard cable glands.
  • Supports terminated and unterminated cables; assembly operations can be completed outside the enclosure.
  • Easy to install, snapped into place or secured with screws it fits various wall thicknesses.
  • Ultra-flexible entrance membrane accommodates cable diameters from 0.12" to 0.51" (3 to 13 mm).
  • Reliable seal maintains ingress protection*, even if cables are not present.
     

Certifications, classifications and standards

T&B Liquidtight Systems offers the premier portfolio of liquid-tight conduits and fittings available. The cable entry plates are engineered to withstand the rigors of industrial and commercial applications.

  • cURus UL recognized
  • UL 508 compliant
  • IEC IP66 and UL Type 4, 4X, 12 and 13 ingress protection*
     

Applications

  • Machine OEM
  • Panel Builders
  • Integrators

* For ABB’s T&B Liquidtight Systems® CEF series fixed cable entry panels, the UL Type 4 and 4X rating applies to cable diameters of 0.2" (5 mm) and greater.