T&B Liquidtight Systems Type B Liquidtight Flexible Non-Metallic Conduit & Fittings
ABB’s T&B Liquidtight Systems® has expanded its top-quality line of flexible non-metallic Type B conduit and fittings, making it easier than ever to find exactly what you need for your application.
Download catalog
Features
• Quick & easy installation with Type B Quick-Connect fittings
• Extra-flexible non-metallic conduits
• Lightweight and durable
• Wide range of steel and non-metallic fittings
• Straight, 45° and 90° elbow fittings
• 3/8 to 2" trade sizes
• General purpose solutions
• Excellent corrosion protection
• UL listed
Applications
• Machine tools
• Motor hookups
• Food processing equipment
• Wireway extensions
• Control console sensor and microswitch wiring
• HVAC
• Lighting, signaling and security
• Telecommunications
Products