Dragon Tooth Magnet Wire Termination System
Penetrates magnet wire insulation and eliminates stripping, brazing, welding and other methods of joining magnet wire.
Image
Splice, tap and terminate magnet wire quickly
The Dragon Tooth® magnet wire termination system from ABB Installation Products helps provide permanent, low resistance electrical connections and maintain contact integrity through the life of the connection. These compression connectors penetrate the insulation and oxide layers to make electrical contact on magnet wiring.
Key benefits
Dragon Tooth connectors and installation tools are designed for magnet wire from #32 AWG to 460,000 CMA copper and from #18 AWG to 460,000 CMA aluminum conductors in motor and transformer applications.
- Easy connections – Installs quickly with minimal training
- Easy access – Open sides make internal coil tapping possible
- Reliable – Made of copper alloy, tin plated, with teeth on the inner surface
- Variety of sizes and combinations – #24 to #12 AWG wire sizes, #6 through 1 ⁄2" studs and 0.250" x 0.032" male and female disconnects
- Large connectors – Accommodates circular mil range from 50,000 to 460,000 CMA
Applications
- Manufacturing
- Motor & transformer