Spec-Kon Crimp Connectors
Ideal for OEM applications with a high number of terminations required every day.
Image
Crimp terminals, disconnects and splices
The Spec-Kon® crimp connectors from ABB Installation Products provide a broad selection of bulk-packaged loose-piece terminals in non-insulated and insulated varieties, including male and female disconnects, rings, forks, pins, blades, butt splices, wire joints and bullet connectors.
Key benefits
- Internal barrel serrations – Helps give lower resistance connections and improve tensile strength
- Easy size identification – Wire range stamped on tongue for convenient access
- Electro tin plating – Helps promote excellent corrosion resistance and superior finish
- Ergonomic hand tool – ERG-2500 completes UL listed crimp with low handle forces
- Single tool – Crimps the entire range of standard insulated terminals, disconnects and butt splices
- Color coding – Insulators are color coded for specific wire size
- Test specifications – Applicable products meet UL 486A, UL 486C, UL 310, CSA
Applications
- OEM
- Wiring Harness
- Panelboards
- Telecommunications
- Automotive