CR-P Pluggable PCB Relays & Optocouplers
Pluggable PCB interface relays and optocouplers
The ABB CR-P pluggable interface relay range is used for electrical isolation, amplification and signal matching between the electronic controls – PLCs, iPCs or field bus systems – and the sensor / actuator level. The CR-P range offers high current switching in an IP67-rated relay housing. There are nine different coil voltages suitable for applications worldwide. A gold contact version is also available for switch-sensitive signals.
Benefits
- Switching high current on a small footprint
- Suitable for harsh environments with IP67 ratings
- Customizable with pluggable function modules
Features
- 10 different coil voltages 12-110 V DC / 12-230 V AC
- 1 c/o contact (16 A) or 2 c/o contact version (8 A)
- Optional gold-plated contacts available
- Logical and standard sockets
- Cadmium-free contact material
- Pluggable function modules, including RC elements and varistors, available