ABB’s interface relays and optocouplers provide reliable voltage conversion between process peripherals and higher-level control systems. Our relays ensure reliable...More
Enabling Power and Communication
ABB’s interface relays and optocouplers provide reliable voltage conversion between process peripherals and higher-level control systems. Our relays ensure reliable signal switching and provide electrical isolation for sensitive electronics such as PLCs in all kinds of machinery. The wide variety of pluggable interface relays with standard or logic sockets can be used for switching AC or DC loads. Suitable for extreme environments, ABB’s interface relays offer a range of different coil voltages and plug-in functional modules. Environmentally friendly, cadmium-free and lead-free, ABB interface relays and optocouplers meet RoHS requirements. Complete versions consisting of a relay, socket, holder, marker and function module are avaialble in this range.
Benefits
Safe and reliable voltage conversion
Highest contact ratings
Pluggable function modules for the highest application requirements
Features
Coil voltages from 5 V DC up to 230 V AC
Up to 16 A contact ratings
Up to 4 output contacts
Pluggable function modules such as RC elements available
Integrated test button for manual operation
Gold plated contacts available for lowest contact resistivity
The boxed interface relays were built directly in the housing, therefore, providing the perfect solution to fulfill the highest vibration requirements.