Skip to main content

T&B Fittings Wire Mesh Grips

T&B® Fittings Wire Mesh Grips

Engineered to support and protect cables from strain, vibration and environmental damage.

Dust-tight and deluxe cord grips

Reduce tension and cable pullout with T&B® Fittings strain relief cord grips from ABB's Installation Products, designed to provide reliable protection for cables terminating into machinery, equipment and enclosures in industrial and data center applications. Available in dust-tight models for indoor environments and deluxe models for more demanding conditions, these grips provide strain relief and bend support to help extend the life of jacketed cables.

Download product details

 

Service/bus-drop grips and safety springs

Relieve cable strain with T&B Fittings service/bus-drop grips, provided by ABB's Installation Products Division to support cables hanging from electrical connections in indoor commercial environments. Can be paired with a safety spring accessory, available in 40 and 80 lbs. load strengths, for static cable loads, these grips distribute weight evenly while helping absorb shock and reduce strain on cable terminations.

Download product details

 

Offset eye, closed mesh and non-metallic cable grips

Withstand wet and corrosive environments with T&B® Fittings support grips from ABB's Installation Products, designed to protect cables from pulling, strain and vibration. Offset-eye support grips feature single-weave Type 316 stainless steel wire mesh for strength and flexibility in high-moisture environments. The non-metallic cable grips are made from lightweight, high-strength aramid fiber and provide durable cable support and vibration protection in corrosive applications.

Download product details

 

Key benefits

  • Reliability – Prevents downtime from bent or damaged cables
  • Safety – Reduces risks from cable stress, pull-out and exposure
  • Efficiency – Simplifies maintenance with secure cable organization
  • Durability – Provides heavy-duty strain relief for demanding environments
  • Versatility – Supports various cable types, sizes and applications

 

Applications

  • Industrial
  • Commercial buildings
  • Data centers
  • Energy infrastructure
  • Food and beverage
  • Transportation
  • OEM and machine builders