Skip to main content

CLC Indoor Current-limiting Fuse

Full range capacitor fuse

The CLC fuse is a full range (partial range for 4.3/2.5 kV ratings) current-limiting, non-disconnecting capacitor fuse, 1.2-4.3 kV, rated continuous current 25-175 A.

Features

  • Fuse voltage ratings of 1.2 kV, 1.8 kV, 2.5 kV, 3.0 kV and 4.3/2.5 kV
  • Designed for indoor use or in an enclosure, protected from outdoor weather conditions
     

Benefits

  • Capable to control full range of overload currents (except 4.3/2.5 kV ratings)
  • The interrupting capacity on CLC fuses is more than adequate to protect in majority of  applications
  • Significantly reduces maximum expected value of short circuit currents that increase isolation life time