Grid Hardware Capacitor Fuses CIL Indoor Current-limiting FuseFull range current-limiting capacitor fuse, 5.5-23 kV, 6-65 A CLC Indoor Current-limiting FuseFull range (partial range for 4.3/2.5 kV ratings) current-limiting, non-disconnecting capacitor fuse, 1.2-4.3 kV, rated continuous current 25-175 A COL Outdoor Current-Limiting Fuse Outdoor current-limiting capacitor fuse, for voltage classes of 2.8, 5.5, 8.3, 15.5 and 23 kV, 8-80 A CXP Outdoor Expulsion Fuse For fusing individual capacitor units in standard outdoor equipment, 8 kV, 15/20 kV and 25 kV, 100 A CLXP Outdoor Current-limiting FuseHigh-energy capability fuse for use in outdoor capacitor banks with many parallel capacitor units. 5.5-18.2 kV, 15-43 A Medium Voltage Fused Cutouts ICX Interchangeable Fused CutoutUsed on overhead distribution systems to provide overcurrent protection up to 36 kV LBU Load-break CutoutPerforms as an outdoor loadbreak switch, as well as a fused cutout for distribution systems, rated voltage 7.8 - 34.5 kV NCX Non-interchangeable Fused Cutout Provides reliable overcurrent protection for equipment that may be damaged by system overload or fault conditions EU & EUH Enclosed Fuse CutoutsEnclosed in a polymer concrete housing for the 2.6 to 7.8 kV range where space is tight Medium Voltage Reclosers Eagle – Single Phase RecloserSelf-Powered Single Phase Recloser for up to 27kV GridShield RecloserSolid dielectric vacuum recloser for smart grid applications up to 38kV OVR Outdoor Vacuum ReclosersA flexible and reliable recloser for grid modernization and optimization Medium Voltage Sectionalizers AutoLink Medium Voltage Electronic SectionalizersIsolating devices that helps increase reliability and continuity of service Outdoor Overhead Disconnect Switches DCD Distribution Single-phase Disconnect SwitchUsed to sectionalize or isolate circuits on electrical distribution systems up through 38 kV RBD Distribution By-pass Disconnect Switch Provides an economical means for bypassing and disconnecting reclosers or regulators SID Vertical Break DisconnectorUsed as a single-phase disconnector on overhead distribution feeders and in outdoor distribution substations LSID Loadbreak Vertical Break DisconnectorUsed as a disconnect on overhead distribution feeders and in outdoor distribution substations; self-contained load break