Capacitor Fuses CIL Indoor Current-limiting FuseFull range current-limiting capacitor fuse, 5.5-23 kV, 6-65 A CLC Indoor Current-limiting FuseFull range (partial range for 4.3/2.5 kV ratings) current-limiting, non-disconnecting capacitor fuse, 1.2-4.3 kV, rated continuous current 25-175 A COL Outdoor Current-Limiting Fuse Outdoor current-limiting capacitor fuse, for voltage classes of 2.8, 5.5, 8.3, 15.5 and 23 kV, 8-80 A CXP Outdoor Expulsion Fuse For fusing individual capacitor units in standard outdoor equipment, 8 kV, 15/20 kV and 25 kV, 100 A CLXP Outdoor Current-limiting FuseHigh-energy capability fuse for use in outdoor capacitor banks with many parallel capacitor units. 5.5-18.2 kV, 15-43 A Publications Application and TechnicalBrochuresSpecifications - General Other Grid Hardware Medium Voltage Reclosers Medium Voltage Fused Cutouts Outdoor Overhead Disconnect Switches Medium Voltage Sectionalizers