DCD Distribution Single-phase Disconnect Switch
Used for sectionalizing or isolating equipment on distribution systems, 15 kV – 38 kV, 600 or 900 A continuous loads with a 40 kA momentary rating.
The DCD Disconnect Switch is a single-phase hookstick operated switch utilized to sectionalize or isolate circuits on electrical distribution systems up through 38 kV. The distribution switch can be mounted on a single or double cross arm and is rated for 600 or 900 amperes continuous current and 40,000 amperes momentary.
The addition of optional by-pass studs also allows for by-passing reclosers, regulators, capacitor banks, or metering devices.
Technical specifications
- Maximum Voltage (kV) 15 - 38
- BIL (kV) 110-150
- Continuous Current (A) 600 / 900
- Momentary Withstand (kA) 40