Skip to main content

SID Vertical Break Disconnector

Single-phase disconnect on overhead distribution feeders and in outdoor distribution substations, 15 kV – 38 kV, 600 or 900 A continuous load

The SID Single Insulator Disconnectors are designed for use as single-phase disconnectors on overhead distribution feeders and in outdoor distribution substations.

Can be mounted like a standard cutout: underhung, mounted directly on a pole for use as a disconnect between overhead and underground lines, or as a visible disconnect for maintenance of line equipment.

Polymer concrete is available on 110 & 125 kV BIL.
 

Technical specifications

  • Rated Voltage (kV) 15 - 38
  • BIL (kV) 110 - 170
  • Continuous Current (A) 600 - 900