LSID Loadbreak Vertical Break Disconnector
Single-phase disconnect on overhead distribution feeders and in outdoor distribution substations, 15.5 kV – 15/27 kV, 600 A continuous load
Loadbreak single insulator disconnect with self-contained loadbreak capabilities, a double blade door, and two 2-hole NEMA pad terminals.
Self-contained loadbreak enables lineman to interrupt load current with a hookstick.
Can be mounted underhung like a standard cutout or mounted directly on a pole used as a disconnect between overhead and underground lines.
Polymer concrete is available on 110 & 125 kV BIL.
Technical specifications
- Rated Voltage (kV) 5,5 - 15/27
- Continuous Current (A) 600