Skip to main content

EU & EUH Enclosed Fuse Cutouts

EU and EUH cutouts provide a complete line of enclosed polymer concrete cutouts, rated voltage 2.6 - 7.8 kV

Only one box is needed for all voltage ratings. Two doors with fuse tubes, and one door with a disconnect blade fit in this one box. This flexibility offers a great convenience to utilities who wish to increase the rating above 50 amperes or to obtain extra heavy duty interrupting capacity in the future.

The type EU and EUH cutouts are for outdoor use only.
 

Technical specifications  

  • Rated voltage (kV) 2.6 - 7.8
  • Rated current fusible (A) 100
  • Rated current disconnect (A) 200
  • Rated short time current 3s (kA) 4 - 20*

*see specification table on literature for specific ratings