Medium Voltage Fused Cutouts ICX Interchangeable Fused CutoutUsed on overhead distribution systems to provide overcurrent protection up to 36 kV LBU Load-break CutoutPerforms as an outdoor loadbreak switch, as well as a fused cutout for distribution systems, rated voltage 7.8 - 34.5 kV NCX Non-interchangeable Fused Cutout Provides reliable overcurrent protection for equipment that may be damaged by system overload or fault conditions EU & EUH Enclosed Fuse CutoutsEnclosed in a polymer concrete housing for the 2.6 to 7.8 kV range where space is tight Where to Buy Publications BrochuresPresentations Other Grid Hardware Medium Voltage Reclosers Outdoor Overhead Disconnect Switches Capacitor Fuses Medium Voltage Sectionalizers