Skip to main content

ICX Interchangeable Fused Cutout

15kV ICX Silicone

​7.8 to 36 kV (100A, 200A, and 300A)

The ABB Type ICX interchangeable cutout is designed for use on overhead distribution systems. It may be used to provide overcurrent protection and visible indication of fuse operation. The ICX can also provide a visible break sectionalizing point for maintenance personnel, and can function as a loadbreak switch when used in conjunction with a portable loadbreak tool.

technical specifications

  • Rated Voltage (kV):  15 - 36
  • BIL (kV):  110 - 170
  • Continuous Current (A):  100 - 300
  • Interrupting (krms Asym.):  8 - 16

Cutout/arrestor combinations available on certain ratings.