LGX Outdoor Current Transformer Metering/Protection 15-36 kV
15-36 kV, outdoor, 110-200 kV BIL, 25-60 Hz
LGX-15-683
The LGX-15-683 outdoor, window-type current transformer is rated for use on 15,000 volt systems with 110 kV BIL. Primary current ratios are available from 200:5 to 5,000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.
LGX-15-585
The LGX-15-585 outdoor, window-type current transformer is rated for use on 15,000 volt systems with 110 kV BIL. Primary current ratios are available from 200:5 to 5000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.
LGX-15-6513
The LGX-15-6513 outdoor, window-type current transformer is rated for use on 15,000 volt systems with 110 kV BIL. Primary current ratios are available from 400:5 to 10,000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.
LGX-25-585
The LGX-25-585 outdoor, window-type current transformer is rated for use on 25,000 volt systems with 150 kV BIL. Primary current ratios are available from 200:5 to 5000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.
LGX-25-6513
The LGX-25-6513 outdoor, window-type current transformer is rated for use on 25,000 volt systems with 150 kV BIL. Primary current ratios are available from 400:5 to 10,000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.
LGX-34-879
The LGX-34-879 outdoor, window-type current transformer is rated for use on 34,500 volt systems with 200 kV BIL. Primary current ratios are available from 200:5 to 10,000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.