Skip to main content

ReliaHome GFCI Spa & Pool Panels

With the ReliaHome® GFCI Spa and Pool Panel, supplying power and protection to a spa, pool, or any other outdoor area is simple and economical. It features ground fault circuit interrupter (GFCI) for maximum protection, and it provides spaces for up to four additional breakers. Moreover, ReliaHome GFCI Spa and Pool Panel comes with factory-installed neutral and ground bars and a raintight hub for either top or bottom-feed.

Features

  • Expandable with up to four additional circuits
  • Two versions:  50A or 60A 2-pole GFCI breaker installed
  • Factory-installed neutral and ground bar included
  • Bottom or top feed (raintight hub included)
  • Equipment ground kit installed
     

Benefits

  • GFCI breakers already factory-installed for maximum protection
  • Weather-proof enclosure protects against corrosion from moisture
     

Technical specifications

Suitable for use as service entrance equipment when installed in accordance with the National Electrical Code (NEC)
 

Certifications and standards

  • GFCI protection for pools and spas as required by NEC 680.4
  • UL Listed (Panelboards No. 67)
     

Applications

  • Residential pools
  • Residential spas
  • Residential outdoor areas
  • Light commercial