ReliaHome Smart Panel
Make any load center smart
The ReliaHome® Smart Panel is a complement to the home's traditional load center and is system agnostic. It can be installed in residential single-family homes that are being renovated or newly constructed.
Manage your home's energy effortlessly with ABB’s ReliaHome Smart Panel. Whether you're optimizing a solar + storage system or expanding your service capacity to electrify your home, ABB has you covered.
Features
- Whole-home monitoring and automation
- Hardware-agnostic platform works with any load center, inverter or battery backup system
- Circuit level measurement and control of up to 12 circuits
- Pre-wired and labeled for straightforward installation
- Designed, engineered and assembled in Virginia
- 10-year limited warranty
- U.S. based customer support
- Meets domestic content requirements
Benefits
Ease of installation
- Fully integrated solutions – The product comes standard with everything pre-wired and labeled, including hardware that directly connects to the load center with two mounting options (conduit behind the wall or visible), for a quick and straight-forward installation and commissioning process
- User-friendly app interface – The ReliaHome app is easy to set up, commission and troubleshoot – offering contractors and homeowners alike peace of mind
- Efficient installation – Works with any brand of load center, battery backup system, inverter or generator
Universal compatibility
- Flexible and adaptable – Works in renovation and new home construction
- Universal compatible – Works with any brand of load center, battery backup system, inverter or generator
Reliability
- Robust cybersecurity – Fully validated by a globally recognized ISO 27001 1:2013 and IEC 62443-4-1:2018 laboratory
- Dependable support – Local experts ready to respond to questions or provide remote support
Technical specifications
- AC voltage: 120/240 VAC Split phase, 50-60HZ
- Supply Breaker rating: 15-20 A (non GFCI)
- Connection options: Wi-Fi or Ethernet
Certifications and standards
- MET Listing E115439; UL 916, CSA c22.2 No.205, and UL/CSA 61010
- Enhanced cyber-security with open-source licenses that were fully evaluated for security and license compliance using Black Duck® Protex™
The ReliaHome App
The user-friendly ReliaHome app offers customizable automations and real-time insights. Change which circuits are backed up, powered and prioritized, controlling what matters most.
Service panel upgrade avoidance
ABB's Panel Guard technology eliminates the need for costly electrical panel and utility service upgrades and enables you to add any electric appliance – like electrical vehicle chargers, induction cooktops and hot water heaters – while staying within the home's electrical limits. With intuitive scheduling and real-time energy insights, home owners gain transparency and control over their energy use.
Optimize and extend battery backup
The ReliaHome Off Grid Manager extends battery runtime for a solar + storage system during outages by dynamically managing loads while providing access to all connected circuits. View real-time and historical energy use, customize circuit priorities around the battery's state of charge and schedule energy use.
Frequently Asked Questions (FAQs)
What types of loads does the ReliaHome Smart Panel control?
Users see the most advantage in off-grid capability and extended runtime when only large loads like air conditioners, pool pumps, and EV charging equipment are controlled. It is not necessary to control all circuits with the smart panel.
Never use the RelaiHome Smart panel to control equipment related to life safety, such as fire alarms, medical equipment, or elevators.
Is the ReliaHome Smart Panel compatible with my electrical panel?
Yes! It is compatible with any brand of electrical panel.
Is the ReliaHome Smart Panel compatible with my battery backup?
Yes! It is compatible with any home battery, including generators and solar backup systems. In addition, the ReliaHome Smart Panel has state of charge integrations with several major battery manufacturers, which can extend the runtime of these systems. Ask your ABB distributor for more information.
What is Panel Guard technology?
Panel Guard, available in the ReliaHome Smart Panel app, marries intelligent energy management with the circuit-level visibility and control offered by the ReliaHome Smart Panel. By dynamically managing loads to stay within the home’s electrical limits, it eliminates the need for costly panel replacements or utility service upgrades when adding any high-demand appliances, like electric vehicle chargers, electric water heaters and heat pumps.
What is Off-Grid Manager?
Off-Grid Manager helps extend the runtime of a home's backup battery during a grid outage and prevents the energy storage system from being overloaded.
Off-Grid Manager can be configured to shed individual circuits under the following circumstances:
- As soon as a grid outage is detected.
- As soon as the power demanded by circuits in the house exceeds a power limit (this prevents the battery's inverter from tripping).
- Once the state of charge of a home's battery decreases (available with select battery brands).
Compared to traditional battery backup without Lumin, these features make it possible to connect most, or even all, of the circuits in a home to the backed-up electrical panel, without the need for a battery and inverter large enough to run everything in the house simultaneously. The system owner can use the Lumin app to choose which circuits receive backup power and Lumin will ensure that the backup system is not overloaded.
What are the “Uncontrolled Loads” noted in the ReliaHome Smart Panel app?
The ReliaHome Smart Panel measures all the power being used in an electrical panel. It also directly measures the consumption of the individual circuits under control. There will be loads that are not controlled by the smart panel and so are not directly measured but are part of the total consumption of the electrical panel.
"Uncontrolled Loads" is a calculated value: the consumption of individual circuits is subtracted from the whole house consumption, resulting in a consumption value for everything that is not directly connected.
Where is the ReliaHome Smart Panel made?
The ReliaHome Smart Panel is designed, engineered and assembled in Charlottesville, Virgina.
How long does it take to install a ReliaHome Smart Panel?
Installation can take as little as an hour and as long as 2.5 hours, depending on the existing electrical panel. It comes pre-wired and labeled to make install as simple as possible.
Where can I purchase a ReliaHome Smart Panel?
To find a local distributor, please visit the Where to Buy page or fill out a contact form.