Skip to main content

Meter Main

Meter Main ReliaHome Meter Combos

ReliaHome® is the new, innovative, comprehensive residential portfolio under the ABB brand. The meter main offering includes a meter socket with a single main breaker, combining the meter main and main disconnect into a single unit. Innovative features make installation and inventory management easier. Check with your local utility to determine appropriate specifications and requirements. 

Features and benefits

Easy to install  
  • Save on installation time – easy mounting and layout that combines the meter and main disconnect into a single unit
     
Easy to rely on
  • Built to last – galvanized, rust-resistant enclosures ensure quality and performance
     
Easy to work with
  • Availability – expansive national distributor and retail network

Product details

  • Galvanized enclosures
  • Meter socket with single main
  • Ring and ringless versions available
  • Factory installed service disconnect
  • Surface front type
     

Technical specifications

  • Single-phase, three-wire, 120/240 V AC
  • Up to 200 A
  • Outdoor NEMA 3R
  • UL67 certified
  • 22k AIC
  • Overhead/underground feed
     

Applications

  • Residential
  • New home construction 
  • Residential renovation