Skip to main content

Dual Main

Dual Main Meter Combo

ReliaHome® is the new, innovative, comprehensive residential portfolio under the ABB brand. The dual main offering that meets requirements of the EUSERC utility market includes a meter socket, two main breaker spaces separated by a barrier to meet service disconnect requirements, and 8-40 single pole 1" branch spaces. Solar ready options are available. Innovative features make installation and inventory management easier by providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence. Check with your local utility to determine appropriate specifcations and requirements. 

Features and benefits

Easy to install
  • Save on installation time and maximize labor efficiency – plug-on neutral design, maximized gutter space with ABB's ReliaLock™ circuit breaker connection feature
  • Easier wire installation - elevated neutral bars and backed out neutral screws
  • Gain efficiency with the line side solar disconnect integrated into overall dual main meter combo enclusure
Easy to rely on
  • Built to last – galvanized, rust-resistant enclosures ensure quality and performance
  • Future proof homes for renewable energy with solar ready option
     
Easy to work with
  • Common circuit breaker platform – simplified stocking strategy across all ReliaHome products
  • Availability – expansive national distributor and retail network
     

Product details

  • Galvanized enclosures
  • Plug-on neutral options available
  • Factory installed service disconnect
  • Ring and ringless versions available
  • Copper and aluminum bus
  • Factory and field installed main breakers
  • Solar ready options available
     

Technical specifications

  • Single-phase, three-wire, 120/240 V AC
  • Up to 8-24 single pole 1” spaces
  • Up to 400A
  • Barrier for service disconnects 
  • Outdoor NEMA 3R
  • UL67 certified
     

Applications

  • Residential
  • New home construction 
  • Residential renovation