Single Main, Top/Bottom, EUSERC
e-Catalog
ReliaHome® is the new, innovative, comprehensive residential portfolio under the ABB brand. The single main offering that meets requirements of the EUSERC utility market is optimized with available plug-on neutral design that leverages ABB’s ReliaLock™ circuit breaker connection feature. The circuit counts range from 8-40 single pole 1” spaces. Solar ready options are also available. Innovative features make installation and inventory management easier by providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence. Check with your local utility to determine appropriate specifications and requirements.
Features and benefits
Easy to install
- Save on installation time and maximize labor efficiency – plug-on neutral design, maximized gutter space with ABB’s ReliaLock circuit breaker connection feature
- Easier wire installation – elevated neutral bars and backed out neutral screws
Easy to rely on
- Built to last – galvanized, rust-resistant enclosures ensure quality and performance
- Future proof homes for renewal energy with solar ready option
Easy to work with
- Common circuit breaker platform – simplified stocking strategy across all ReliaHome products
- Availability – expansive national distributor and retail network
Product details
- Galvanized enclosures
- Plug-on neutral
- Ring versions
- Factory installed service disconnect
- Semi-flush and surface front types
- Copper and aluminum bus
- Solar ready available on select models
Technical specifications
- Single-phase, three-wire, 120/240 V AC
- Up to 8-40 single pole 1” spaces
- Up to 225 A
- Outdoor NEMA 3R
- UL67 certified
- 22k AIC
- Overhead/underground feed
Applications
- Residential
- New home construction
- Residential renovation