Elastimold™ Molded vacuum switches – MVS
Spring-energy, load-switching devices that make, carry, and interrupt load currents through 600A on 5-38 kV distribution systems.
- Ethylene propylene diene monomer - EPDM molded rubber insulation - MVSs and fully sealed and submersible
- With no gas or oil leak, vacuum switching and vacuum interruption components are maintenance-free
- Small footprint enables MVSs to fit in tight pad-mount, subsurface, vault, or riser-pole installations
MVS molded vacuum switches include molded-in elbow connection interfaces and spring-energy mechanisms. Available in both single- and three-phase models, units are manually operated with a hotstick. Motor operator, SCADA and auto-transfer control options are available.
Application information
- Construction: submersible, corrosion-resistant, fully shielded
- Operating temperature range: -40˚C to 65˚C
Downloads and links
Brochure - Elastimold Tru-Break switchgear product brochure
Case Study - Elastimold switchgear helps safety reliability
Case Study - Elastimold Tru-Break module replacement for transformer OID
Infographic - Elastimold Tru-Break
Catalog - Elastimold reclosers, switches and switchgear catalog
Brochure – Elastimold Small-vault switchgear
Case study – Conversion from oil-insulated to solid dielectric switchgear
Case study – Air-insulated switchgear conversion
Case study – Modular padmount switchgear fits the bill for expansion
EXPLORE: IP Industry Brochures
EXPLORE: Application Brochures
EXPLORE: Medium Voltage Distribution Solutions
Contact us
Contact us