Elastimold Veri-Spike Grounding-aid Device
The new Elastimold™ Veri-Spike™ grounding-aid device provides a safe and quick method to verify if a system is de-energized before any maintenance begins. Safety solutions for all the right reasons.
Press Release - ABB advances electrical worker safety with expanded Elastimold™ solutions
The Elastimold Veri-Spike grounding-aid solution enables quick and safe verification of de-energization. Water-tight and shielded, Veri-Spike meets IEEE386 Standard for 15/25 kV and 35 kV applications.
Features & Benefits
Safe
- Helps ensure the system is 100% de-energized before work
- Reduces outage times
Versatile
-
Multiple 600 A cable accessories are available
Reliable
- 100% factory tested to IEEE 386 standard
-
Completely shielded and watertight EPDM material
Flexible
- Made for 15/25 kV and 35 kV classes
- Cut or spike to verify system de-energization
Technical Information
15/25 kV Class (5 kV-28 kV)Voltage ratings
- 15/25 kV class (5 kV thru 28 kV)
- 16.2 kV phase-to-ground
- 125 kV BIL
- 45 kV AC withstand
- 21.5 kV corona extinction
Current ratings
- 600 A continuous
- 25 kA sym., 10 cycles
35 kV Class Voltage ratings
- 21.1 kV phase-to-ground
- 150 kV BIL
- 50 kV AC withstand
- 26 kV corona extinction
ABB Elastimold grounding solutions are designed with safety in mind. They help deliver durability, reliability, and performance for industrial, construction, communications, utilities, and OEM applications.
Catalogs & Brochures
Elastimold™ Veri-Spike™ grounding-aid device product brochure– NEW
Elastimold Veri-Spike grounding-aid device customer presentation – NEW
Application of Products in the Environment
Elastimold Veri-Spike grounding-aid device installation