Joslyn Hi-Voltage Capacitor Switches
Joslyn Hi-Voltage® capacitor switches are designed to switch capacitor banks for improved system efficiency, voltage profile and capacity.
Fisher Pierce® controllers help to optimize the grid power performance and power factor correction. They can be used in conjunction with Joslyn Hi-Voltage VerSaVac® and Varmaster VBM capacitor switches.
Benefits
Joslyn Hi-Voltage Capacitor Switches
-
Reliable - Using vacuum interruption, solid dielectric insulation and solenoid operators, these switches offer long, reliable service life of up to 100,000 expected operations with no required maintenance.
-
Environmentally friendly - contains no oil or gas, virtually eliminating the associated environmental concerns and regulatory requirements for monitoring usage and leakage.
-
VerSaVac™ (VSV) distribution capacitor switches are available in single- and three-phases, 15-38 kV, 200 A.
-
Varmaster (VBM) substation capacitor and reactor switches are available in one-pole and three-phase, 15-72.5 kV, 300-600 A.
-
A zero voltage losing (ZVC) control option provides transient mitigation of system over-voltages and inrush current.
Products
- VerSaVac® 15-38 kV capacitor switches
- Varmaster VBM 15-72.5 kV capacitor switches
- Zero voltage closing control