Tenant Breakers
Tenant Breakers protect branch circuit against overloads to downstream units. They are installed within the meter stacks and are available as THQL, TEY, FORMULA A, and SACE XT as 2-pole and 3-pole configurations with interrupting rating up to 100KAIC @ 240V.
For a full list of breakers types and specifications, please download the tenant breakers guide.