Skip to main content

Motor Control Centers (MCCs)

ABB motor control centers serve many applications.

ABB’s low and medium voltage motor control centers (MCCs) are designed and manufactured for use in demanding applications in markets such as pulp and paper, mining and metals, utility, chemical, oil and gas, mass-production manufacturing, and water & wastewater. These MCCs offer application flexibility while adhering to the most stringent industry standards.
 

Low Voltage Motor Control Centers

The ReliaGear® MCC motor control center provides a safe, smart, and sustainable means to protect and control motors.
The MNS-MCC arc-resistant low voltage motor control center offers plug-in, withdrawable and full height unit technology, with up to 2500 A horizontal and 1600 A vertical bus.

Medium Voltage Motor Control Centers

ABB Motor field panel was designed to replace existing synchronous motor exciters. Includes state of the art digital controls, long-lasting SCR switching devices,…
Medium voltage motor control center up to 7.2 kV

Previous Generation Motor Control Centers