Skip to main content

MCC Replacement Starters & Feeder Units

MCC Replacement Starters & Feeder Units - motor control center

ABB motor control center lineups are designed to provide decades of service in a wide variety of applications. During the equipment’s lifespan, a customer may modify or expand facilities, requiring a need to change buckets within lineups. New buckets are available for 7700, 8000, Spectra, Evolution E9000, ReliaGear® MCC, and MNS MCC. 8000 buckets are compatible with 7700 and Spectra MCCs. Evolution E9000 and ReliaGear MCC are compatible.

A wide variety of buckets are available through ABB’s Fastrac™ program. For applications requiring other features, custom-engineered buckets are available.
 

Contact Us   1-888-434-7378 (US)  |  1-540-387-8617 (Int'l)

Features and benefits

Image
Low Voltage MCC Buckets
  • OEM designed for compatibility with existing MCC cabinetry (repair or upgrade), 2700, 7700, Spectra, 8000, E9000, and ReliaGear® MCC
  • Circuit breaker replaced with ABB's SACE® Tmax® XT with the latest technology
  • Rotary operating handle replaces toggle handle for Tmax XT applications in 8000 buckets
  • Upgraded wiring harness
  • Feeders, FVNR, FVR, 2S1W, 2S2W and other unit types
  • Smart starter units with UMC100.3 or SEL 849 motor protection relays
  • Fastrac™ available from 6" to 48"
  • Modern circuit breaker meets 2022 UL requirements
  • Custom engineered buckets available to meet customer-specific requirements
  • Existing UL 845 MCC ratings maintained

     

Related publications