MNS MCC AR
The MNS MCC arc-resistant, low voltage motor control center for ANSI/NEMA/UL is the result of over 30 years of experience with the design, manufacturing and application of low voltage motor control.
To achieve the greatest possible flexibility, the MNS-MCC motor control center offers plug-in, withdrawable and full height unit technology, with up to 2500 A horizontal and 1600 A vertical bus.
Designed for the highest degree of safety, ease of installation and maintenance, reliability and flexibility, the MNS-MCC provides users with maximum uptime. Its unique and innovative design raises the bar in arc flash protection for low voltage motor control centers. The MNS MCC provides industry-leading features that afford operators the highest degree of safety and efficiency while performing both normal and maintenance operations.
Features
- Arc-resistant per ANSI C37.20.7
- Up to 65 kA at 600 V
- 2500 A horizontal bus; 1600 A vertical bus available
Benefits
- Safe and reliable
- Easy to use
- Flexible configurations
- Easy to maintain