Skip to main content

Open Softstarters

Open softstarters are ready to include in control panels and other OEM applications. For heavy-duty applications, upsize to the next size softstarter in each range.

Open softstarter for motor main voltages of 208V up to 600V, current 18A up to 370A. With basic motor protections and field bus communications.
Open softstarter for motor main voltages of 208V …600V, current 3…105A. With basic soft starting features (soft start and stops).
Open softstarter for motor main voltages of 208…690VAC, current 30…1250A. Compete motor protection, field bus comms, application specific functions.