Control Power & Machine Tool Encapsulated, Core & Coil Transformers Ask an expert Control Power & Machine Tool Encapsulated, Core & Coil Transformers Type IP CE Marked Single Phase0.025 kVA – 1.5 kVA Encapsulated open core & coil transformer for 50/60 Hz applications. Various voltages are available for international use. Type IP Control Power Single Phase0.05 kVA – 3 kVA General purpose encapsulated open core & coil transformer for general applications. Type IP Machine Tool Single Phase0.05 kVA – 3 kVA Encapsulated open core & coil transformer for use where high in-rush currents are needed. Type IP Machine Tool Single Phase 50/60 Hz 45 VA – 5000 VAT and X series encapsulated open core and core coil transformer for 50/60 Hz applications. Product Selector Publications Certificates/Declarations of ConformityData SheetsDrawings-Outline and DimensionalInstallation and Instruction Other Transformers - Low Voltage Dry Type Low Voltage Dry Type, Encapsulated, Enclosed Transformers Low Voltage Dry Type Vented Transformers Low Voltage Dry Type Non-Ventilated Transformers Control Power & Machine Tool Encapsulated, Core & Coil Transformers