Skip to main content

External Surge Protective Device

ABB THOMESURGE Type 1 SPD

SurgePro™ THOMESURGE is a Type 1 SPD designed for installation with ReliaHome® load centers of any brand used in service entrance or sub-panel locations. THOMESURGE provides immediate and reliable protection for sensitive electronics and appliances throughout the home.

THOMESURGE helps you comply with NEC® 2023 Art.230.67 surge protection requirements for new home construction or renovations.

Features and benefits

Versatile design
Install it with load centers of any brand and protects sensitive electronics throughout the entire home

Code compliant
Industry-standard surge ratings to meet the requirements for new home construction and renovation

Contractor-friendly
Installation is quick and easy, without taking up breaker spaces

Easy diagnostics
LED light indicates the operational status of the SPD, letting you know when it is time to replace the SPD
 

Technical specifications

  • 36kA per phase protection
  • Type 1
  • 120/240V & 120/208 V AC
  • 200kA SCCR
  • 10kA Nominal Discharge
  • 50-60Hz Operating Frequency
     

Applications

  • New Home Construction
  • Home Remodeling
  • Service Upgrades
     

certifications and Standards

  • UL Listed
  • Comply with NEC®2023 Art.230.67
     

Visit our Residential Portal