Compact and powerful, OVRHMSU SPD protects critical loads from damaging electrical transients, high-frequency noise, and high-energy disturbances.
OVRHR Type 1 Surge Protective Devices protect critical loads from damaging electrical transients and high-energy disturbances.
Dependable and effective, OVRHT3D SPDs protect critical power applications from the damaging effects of power surge events.
A cost-effective solution designed for UL panel builders and OEMs to help protect against utility power anomalies and lightning-induced transient surge conditions.
The ReliaGear® RGMESP Series SPDs offer robust integrally mounted surge protection with emphasis on performance, safer operation, and ease of installation.
ReliaGear® RGWMSP Series SPDs are engineered with smart thermal disconnecting technology that safely removes overstressed components before harmful external effects arise.
DIN rail surge protective devices (SPD) are designed to help discharge high current surges to help mitigate damage or destruction of critical power applications.
ABB’s OVR PV Type 2 DIN rail SPDs protect solar applications, up to 1500VDC, against sudden over-voltage from indirect and direct lightning events.
Powerful and dependable, ABB’s OVR Data Line Surge Protective Devices help protect critical loads from damaging electrical surges and high-energy disturbances.
ABB’s space-saving, OVR RS485Q & SL RS485 Series SPDs protect critical loads from damaging electrical surges and high-energy disturbances.
ABB’s OVR SL Slim Series of Data Line SPDS protect critical loads from damaging electrical transients and high-energy disturbances.
THOMESURGE is a Type 1 SPD designed for service entrance or subpanel locations and provides surge protection for the entire home.
THQLSURGE2 is a Type 1 plug-on SPD for 120/240 applications. The current rating is 25kA per phase protection.