Joslyn Surgitron I
Surgitron I - Service entrance surge protection - modular design
Surgitron I is a modular design that has an exceptional track record of protection and reliability for over 30 years. The Surgitron I offers primary protection against multiple lightning strikes or other voltage surges. The surge current capability exceeds the heaviest surge described by ANSI/IEEE C62.41-1991 (Location Category C3). With tens of thousands of satisfied customers, the Surgitron I is the safe bet when you cannot afford to have costly damaged to electronics or down-time due to surge induced repairs.
Available in the following voltage configurations:
Model 1260-45/85 120 Vac, Single Phase, 2 Wire
Model 1261-45/85 230 Vac, Single Phase, 2 Wire
Model 1265-85 120/240 Vac, Split Single Phase, 3 Wire
Model 1265-85M/MN 120/240 Vac, Split Single Phase, 3 Wire
Model 1266-85 220/440 to 240/280 Vac, Split Single Phase, 3 Wire
Model 1455-45/80/85 208Y/120 Vac, 3 Phase, Grounded Wye, 4 Wire
Model 1455-85-M/MN 208Y/120 Vac, 3 Phase, Grounded Wye, 4 Wire
Model 1457-45/80/85 400Y/230 Vac, 3 Phase,Grounded Wye, 4 Wire
Model 1456-45/80/85 480Y/277 Vac, 3 Phase, Grounded Wye, 4 Wire
Model 1456-85-M/MN 480Y/277 Vac, 3 Phase, Grounded Wye, 4 Wire
Model 1456-85-L 480Y/277 Vac, 3 Phase, Grounded Wye, 4 Wire
Model 1450-85 240 Vac, 3 Phase Delta, Grounded Wye, 4 Wire
Model 1266-85 240 Vac, 3 Phase Delta, Corner Grounded, 3 Wire
Model 1452-80/85 240/120 Vac, 3 Phase Delta, Ctr-Tap Grounded, 4 Wire
Model 1451-85 480 Vac, 3 Phase Delta, Ungrounded, 3 Wire
Model 1260-97 Remote Monitor (Stand Alone)
Datasheets and Manuals
Contact us
Contact us