OVRHTP
OVRHTP Surge Protective Devices (SPDs) is a cost-effective solution designed for UL panel builders and original equipment manufacturers OEMs to help protect against utility power anomalies and lightning-induced transient surge conditions. OVRHTP compact and advanced design feature thermally protected MOVs to eliminate overvoltage, safeguarding your equipment and capital investments.
Key benefits
- Safeguard capital investments – Help protect your customers' valuable assets, reduce downtime, and lower maintenance costs
- Cost-effective – Choose the enclosure options that better fit your budget
- Competitive lead times – Manufactured within the US, helping you secure more projects and deliver your projects faster
- Made to order – Meet the technical specifications of each of your different projects
- Absolute protection - Advanced thermal protection for a higher level of reliability
Key features
- Thermally protected MOVs
- Multiple enclosure options: Metal and polycarbonate
- Compact and lightweight design
- Standard monitoring status indicator lights (one per phase)
- Dry relay contacts report SPD status remotely
- Optional surge counter display
- Optional audible alarm with a silence button
Technical specifications
- 200kAIC short circuit rating for most available voltage configurations
- Maximum surge current rating 60 kA to 400kA per phase, 30 kA to 200kA per mode
- Nominal discharge current rating (I-n) 20kA for most available configurations
- Operating frequency 47–63Hz
- Connection method parallel to the electrical distribution system
- Modes of protection All Modes (L-N, L-G, N-G, L-L)
- Type 1 SPD with fault current rating (SCCR) 200kAIC – no upstream over-current protection device (breaker or fuse) required
Certification and standards
- UL Listed 1449 4th edition for Type 1 and Type 2 SPD applications
- Type 1 SPDs meet requirements for UL 96A
- UL 1283 for Type 2 applications
- IEEE C62.41.1, .2, C62.45
- ROHs compliant
Warranty
- 10-year warranty
Applications
- Data centers – uninterrupted power supplies, remote power panels
- Food and beverage
- Wastewater treatment plants
- Motor control centers
- Service entrance
- Power distribution
- Control cabinets
- Lighting circuits
- HVAC equipment
- UL508A control panels
Downloadable Resources
Contact us
Contact us