TPHE Series SPD
e-Catalog
The TPHE surge protective devices shield sensitive electronic equipment against the damaging effects of transients caused by lightning, utility load switching, internal load switching, and more.
- Listed to UL 1449 4th Edition listed for Type 1 and Type 2 SPD applications
- Available in 125 to 300 kA per mode surge current ratings, 250 to 600 kA per phase.
- Features thermally protected metal oxide varistor (MOV) that ensures maximum performance and safe operation and eliminate the need for additional upstream over current protection
- TPHE standard features include dry contacts for remote monitoring
- Indicating lights inform proper functioning of the device
- TPHE was designed for service entrance and mid-level distribution applications
Features
- Standard features include a surge counter, audible alarm, indicating lights, dry contacts and NEMA 4 painted steel enclosure
- Wall-mount SPD with enhanced thermal protection
- Patented thermal fuse technology
- Optional: Integral surge rated disconnect
Benefits
- Application versatility
- Robust and compact design
- No overvoltage protection required for certain voltages
- 10-year limited warranty
- Optional: TPHE can be factory integrated within a ABB switchgear and ABB panelboards
certifications and Standards
- UL Listed 1449 4th Edition, Type 1, Type 2
- cUL Listed, CSA C22.2
- UL 96A, for use in lightning protection systems
Applications
- Service Entrance
- Panelboards
- Switchboards
- Motors