Skip to main content

Emax Link 2

Enter the ever-growing low voltage switchgear market without the high overhead costs of labor, design and testing.

The ABB Emax™ Link 2 UR 1558 structures provide a turnkey solution for OEMs and are designed and tested to UL 1558 standards. Emax Link 2 combined with SACE® Emax 2 circuit breakers provides advanced power
distribution technology and helps enhance safety in a fast, flexible and cost-effective solution for the OEM low voltage switchgear market.

Emax Link 2 is UL Recognized to UL 1558 and is designed, manufactured, and tested in accordance with ANSI/ IEEE C37.20.1 and C37.51 specifically for the OEM low voltage switchgear market.

Switchgear standards

  • ANSI C37.20.1
  • ANSI C37.51
  • CSA C22.2, No. 31
  • UR 1558/cUL
     

Switchgear ratings

  • 635V AC maximum
  • Three-phase three-wire, three-phase four-wire
  • 50/60 Hz
  • 5000A maximum horizontal/vertical bus
  • Silver plated copper bus as standard—optional tin plated copper
  • Standard bus bracing 100kA
  • NEMA 1 indoor