Electrical equipment manufacturer
When you're looking to add value for your customers, look to ABB.
Whether you are looking to differentiate your product, add value for your customer or find a global partner who can help improve your manufacturing efficiency, ABB, a global leader in circuit breaker technology and other electrical components, knows what it takes to provide innovative solutions to customers who depend on electrical distribution.
With a full line of components and equipment along with special partnership programs, ABB is the ideal partner for electrical original equipment manufacturers.
Industry insights
Key products
Low voltage circuit breakers
Molded case (MCCB):
SACE® Tmax XT: range: up to 1200A, up to 600VAC applications
SACE® Formula: range: 15-250A, 240VAC applications
Record Plus: range: 15-600A, up to 600VAC applications
Thermal magnetic E150 Line (TEB/TED/THED): 10-150A, up to 600VAC applications
TEY lighting panel circuit breakers: 15-125A, up to 480Y/277VAC applications
Power (ACB/LVPCB) & insulated case (ICCB):
SACE® Emax 2: range: up to 6000A, up to 6000VAC applications
Power Break™ II: range: up to 4000A, up to 6000VAC applications
Tmax T8: range up to 3000A, up to 600VAC applications
Miniature (MCB):
UL489 Miniature circuit breakers
Medium voltage circuit breakers
Automatic transfer switch (ATS)
Digital technology solutions
Surge protection devices (SPD)
Switchgear & switchboard, panelboard solutions
Related links