3 Phase TLE UL UPS Image Partners plus program TLE Series 40-150kW Scalable UL UPSProviding industry-leading reliability, efficiency, clean input performance and unity power factor at the output with the ability to scale from 40kW to 150kW vertically. TLE Series 160-1000kW 60Hz UL UPSProviding world-class energy efficiency up to 97% in double conversion mode and 99% in eBoost operating mode across the operating load range. Related Tools BuyLog UPS Publications BIM FilesBrochuresCatalogs and Buyers GuidesCertificates/Declarations of ConformityDrawings-Outline and DimensionalInstallation and InstructionSpecifications - General Other Uninterruptible Power Supplies (UPS) Medium Voltage HiPerGuard UPS Single-phase PowerValue UL UPS 3 Phase DPA UL UPS 3 Phase MegaFlex UL UPS Previous Generation UPS UPS Energy Storage Systems