Single-phase PowerValue UL UPS CASE STUDY Ohio hospital eliminates downtime and improves patient care with ABB PowerValue UPS When power instability threatens patient outcomes, ABB PowerValue UPS delivers instant power stability across critical systems. Read now PowerValue 11 RT G2 UL (1-3 kVA)100-125 VAC double-conversion online UPS that guarantees clean, reliable power for your critical single-phase UL applications. PowerValue RT G2 UL (5-10 kVA)Double-conversion online UPS, up to 40 kW of clean, reliable power for your critical UL single-phase applications. Related Tools UPS Selector Tool BuyLog UPS Publications BIM FilesBrochuresCatalogs and Buyers GuidesDrawings-Outline and DimensionalInstallation and InstructionPresentationsSpecifications - GeneralWhite Papers Related Links Partners plus program Reseller program for single-phase UPS products Other Uninterruptible Power Supplies (UPS) Medium Voltage HiPerGuard UPS 3 Phase TLE UL UPS 3 Phase DPA UL UPS 3 Phase MegaFlex UL UPS UPS Energy Storage Systems