Skip to main content

PowerValue 11 RT G2 UL (1-3 kVA)

1000/1500/2000/3000 VA

PowerValue 11 RT G2 UL is a double-conversion online UPS that guarantees clean, reliable power for your critical single-phase applications. As well as maintaining power to your servers, point-of-sale terminals, workstation clusters, routers, switches, hubs, and sensitive electronic equipment, the PowerValue 11 RT G2 UL also conditions incoming power to eliminate spikes, swells, sags, noise and harmonics.

Configure the PowerValue 11 RT G2 UL as a standalone UPS device or installed into a standard 19" rack, with connectivity options available for each. All units can be fitted with up to six battery modules to extend runtime.

Tech support: 1-800-637-1738  |  Service hotline: 1-800-292-3739

PowerValue 11RT G2 brochure
 

 


CASE STUDY

Ohio hospital eliminates downtime and improves patient care with ABB PowerValue UPS
When power instability threatens patient outcomes, ABB PowerValue UPS delivers instant power stability across critical systems.

Read now
 

 

 

Features and benefits

High reliability

  • Reliable double conversion topology protects load from all input disturbances
  • Batteries can be added or replaced easily
  • Reduced recovery time from discharge

Low cost of ownership

  • Unity power factor (kW = kVA)
  • Scalable runtime
  • High operating efficiency, regardless of loading
  • Reduced installation and upgrading costs
  • Compact design

Flexible design

  • Configurable in tower or rack-mount format
  • Rotatable display
  • UPS can be connected with up to nine external battery modules (EBMs) for extended runtime
  • Long backup models available
  • Full set of accessories and connectivity options

Efficient service concept

  • Manually operated maintenance bypass switch (optional)
  • Easy set-up and maintenance (plug-and-play)
  • User-friendly display
  • Hot-swap user-replaceable internal batteries
     

Value proposition

PowerValue 11 RT Value Proposition